TLE9893-2QK EVALKIT
Overview
MOTIX™ MCU TLE9893-2QK Evaluation Kit with CAN-FD for BLDC motor control
The TLE9893-2QK Evaluation Kit allows a complete evaluation of all functions and peripherals of the TLE9893-2QK, allowing a direct connection of a BLDC motor over MOSFETs in a B6-bridge configuration. The TLE9893-2QK is a super set device which features all the functionalities of the MOTIX™ MCU TLE989x family.
Summary of Features
- Soldered TLE9893-2QK, which is an LQFP64 pin package device
- Motor power stage including three Infineon MOSFET half-bridges
- On-board connectors for BLDC motors and motor control sensors
- PI filter and reverse polarity protection for the supply
- CAN-FD connector for twisted pair cables and option for CAN-FD termination
- Push buttons for MON1 and Reset pins
- LEDs for supply voltage and for some GPIOs, FIFO (Fail In - Fail Out pin) and for one of the TLE9893-2QK voltage regulators
- Potentiometer with selectable supply and analog input
- SEGGER J-Link on-board debugger with virtual COM port
- Extensive documentation including:
- User Guide with interfaces and connectors descriptions, alternate functions, optional components and BOM
- Schematics
- Layout files
![](/export/sites/default/_images/product/evaluation-boards/TLE9893_2QK_Evalk_Rev1.1_side_22.jpg_1701374110.jpg)
Videos
Training
Support