TLF35584MC BOARD
Overview
The companion-board TLF35584 MC together with the respective evaluation board, be it the TLF35584QVVS2 or the TLF35584QVVS1 , enables you to evaluate the analog and digital performance of the TLF35x functional safety system-supply in a configuration representative of your system.
The TLF35584 device consists of a step up/down pre regulator and three linear post regulators and two trackers - VFB =5.8 V, Quc =5.0 V/ 3.3 V, Qst.=5.0 V/ 3.3 V , Qco = 5.0 V, Qvr = 5.0 V, Qt1=Qt2 = 5.0 V.
Summary of Features
- AURIXTM, OPTIREGTM PMIC, and the passive components integrated in one PCB
- Low level driver, application SW embedded
- Graphical User Interface (GUI) .exe available
- Companion board of TLF35584QVVSx Board compatibility
Benefits
- Digital testing of TLF35x functionalities (e.g. WWD, FWD, SPI, …) through the GUI
- Fast measurements through the embedded initialized SW
- Get acquainted with safety system-supply mechanisms of TLF35x in a protected environment
- Get expertise and save time: PCB layout and BOM Indication
- Quick set-up to verify the configuration meets your system requirements and play around with it
Support