TLS820F3EL V33 BOARD
Overview
OPTIREGTM linear voltage regulator TLS820F3ELV33 demoboard is to be used during the design-in process for evaluating the TLS820F3ELV33 from Infineon Technologies AG.
Summary of Features
- Output voltage 3.3 V ±2%
- Current capability 200 mA
- Input voltage range from 3 V to 42 V
- Stable with 1 µF ceramic output capacitor
- Ultra low current consumption: typically 26 µA
- Very low drop out voltage: typically 100 mV at 100 mA
- Watchdog circuit for monitoring a microprocessor
- Watchdog inhibit
- Separate outputs for reset and watchdog
- Enable
- Output current limitation
- Overtemperature shutdown
- Green Product (RoHS compliant)
- Output voltage supervision by reset circuit:
- Programmable undervoltage reset threshold: minimum 2.5 V
- Programmable delay time
Potential Applications
- Automotive general ECUs
- Telematics systems
- ADAS cameras and radar systems
- Navigation systems
- Body control modules
Support