TLS835B2ELV BOARD
The TLS835B2ELV demoboard enables evaluation of Infineon’s latest high performance automotive LDOs with ultra-low quiescent current. The TLS835B2ELV has been designed for all ECUs connected to the battery within the automotive application specifically body control modules and HVAC that only need an enable feature. The ultra-low quiescent current of typically 20µA helps Tier1s meet OEM imposed current consumption restrictions on the ECU level. The demoboard allows for an easy plug and plan solution to evaluate the TLS835B2ELV with all necessary external components already mounted on the board. The TLS835B2ELV has an adjustable output voltage. The board is setup with external components for a default output voltage of 5V. The desired output voltage needed in the application can be easily derived by changing the resistor divider at the output of the regulator.
Summary of Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Enable, Overtemperature Shutdown, Output current limitation
- Adjustable Output Voltage
- AEC-Q100 Qualified
Benefits
- Demonstrate the capabilities of TLS835B2ELV
- Save design time
- Allow easy application adaption for evaluation
Potential Applications
- Automotive general ECUs (BCM, HVAC..)
- Secondary supply in ECU (e.g. for CAN)
- Dashboard, cluster, climate control