TLS835D2ELVSE BOARD
The TLS835D2ELVSE demoboard enables evaluation of Infineon’s latest high performance automotive LDOs with ultra-low quiescent current. The TLS835D2ELVSE has been designed for all ECUs connected to the battery within the automotive application specifically body control modules and HVAC that need a reset and enable feature. The ultra-low quiescent current of typically 20µA helps Tier1s meet OEM imposed current consumption restrictions on the ECU level. The demoboard allows for an easy plug and plan solution to evaluate the TLS835D2ELVSE with all necessary external components already mounted on the board. The TLS835D2ELVSE has a selectable output voltage where, by connecting the ‘SEL’ pin to either device input or GND, configures the device as a 5V or a 3.3V output regulator. The demoboard can also be used to evaluate the function of the SEL pin.
Summary of Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Delayed Reset at Power-On
- Adjustable Reset Threshold down to 2V
- Enable, Overtemperature Shutdown, Output current limitation
- Selectable output voltage between 5V & 3.3V without use of external components
- AEC-Q100 Qualified
Benefits
- Demonstrate the capabilities of TLS835D2ELVSE
- Save design time
- Allow easy application adaption for evaluation
Potential Applications
- Automotive general ECUs (BCM, HVAC..)
- Secondary supply in ECU (e.g. for CAN)
- Dashboard, cluster, climate control