TRUST M MTR SHIELD
Overview
The best way to evaluate OPTIGA™ Trust M MTR
OPTIGA™ Trust M MTR Shield is the best way to evaluate OPTIGA™ Trust M MTR. It comes in a popular mikroBus layout which makes it easy to prototype with any MCU or MPU platform. It can also be used with SBCs and the proper adapters. The OPTIGA™ Trust M MTR Shield can be evaluated with the PSoC™ 62S2 Wi-Fi BT Pioneer Kit and OPTIGA™ Trust Adapter.
Summary of Features
- CSA Certified Matter certificates
- Pre-provisioned TLS certificates
- Based on CC EAL 6+ (high) certified HW
- MikroBUS™ compatible
- Qwiic compatible
- I2C interface (shielded connection)
- Cryptographic toolbox
- ECC, RSA, AES, HMAC, HKDF, TLS PRF
Benefits
- Easy to evaluate
- Works with any MCU/MPU platform
- Easy plug in and plug out
- Platform-independent evaluation
- Broad ecosystem with many adapters
Support