VD_USB_PAG_65W_DUAL
Overview
65 W USB-PD dual-port reference design with EZ-PD™ PAG1S+P and CCG7D
The 65 W USB-PD type-C dual-port charger reference design features Infineon’s EZ-PD™ PAG1S and PAG1P controllers as well as the EZ-PD™ CCG7D PD controller along with Infineon’s high-voltage CoolMOS™ superjunction MOSFET.
The solution meets the global efficiency standards DoE level VI and passes the conducted emission as per EN 55032 B standard.
Summary of Features
- Input voltage: 100 VAC ~ 240 VAC
- Input frequency: 47-63 Hz
- Output power: 65 W
- Efficiency: 91.01% (at 230 VAC – 50 Hz, 20 V-3.25 A)
- Power density: 14.12 W/in³
- Dimensions: 51x51x29 mm
Potential Applications
List of Components
- Primary PWM controller: CYPAP111A3-10SXQ - EZ-PD™ PAG1P
- Primary MOSFET: IPL65R195C7 - 650 V CoolMOS™ superjunction MOSFET
- Secondary SR MOSFET: BSC0402NS – OptiMOS™ PD
- VBUS MOSFET I: BSZ063N04LS6 – OptiMOS™ 6 40 V power MOSFET
- VBUS MOSFET II: BSZ0902NS – OptiMOS™ 5 30 V power MOSFET
- SR Controller: CYPAS111A1-24LQXQ – EZ-PD™ PAG1S
- PD controller: CYPD7271- EZ-PD™ CCG7D
Videos
Support