IR2110E4
Overview
IR2110E4 - A IR2110E4 with Standard Packaging
Features
- Floating channel designed for bootstrap operation
- Fully operational to +400V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20V
- Undervoltage lockout for both channels
- Separate logic supply range from 5 to 20V
- Logic and power ground ±5V offset
- CMOS Schmitt-triggered inputs with pull-down
- Cycle by cycle edge-triggered shutdown logic
- Matched propagation delay for both channels
- Outputs in phase with inputs
Similar Parts
A IR2110E4 with Standard Packaging |
|
Standard Packaging |
|
- |
Support