IRHLNMC7S3214SCS
Overview
Rad hard, 250V, 3.2A, single, N-channel MOSFET, R7 in a SMD-0.2 package - SMD-0.2, 300 krad(Si) TID, QIRL
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Low total gate charge
- Simple drive requirements
- Fast switching
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-0.2, 100 krad(Si) TID, COTS |
|
SMD-0.2, 100 krad(Si) TID, COTS |
|
SMD-0.2, 100 krad(Si) TID, QIRL |
|
SMD-0.2, 300 krad(Si) TID, COTS |
|
SMD-0.2, 300 krad(Si) TID, COTS |
|
SMD-0.2, 300 krad(Si) TID, QIRL |
|
IRHLNM7S3214SCS | SMD-0.2, 300 krad(Si) TID, QIRL |
Support