IRHLNMC83Y20
Overview
Rad hard, 20V, 17A, single, N-channel MOSFET, R8 in a SMD-0.2 package - SMD-0.2 Ceramic Lid, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- 5V CMOS and TTL compatible
- Low total gate charge
- Simple drive requirements
- Fast switching
- Hermetically sealed
- Light weight
- Surface mount
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- Synchronous rectification
- Redundant power distribution
- Motor drives
Similar Parts
SMD-0.2 Ceramic Lid, 100 krad(Si) TID, COTS |
|
SMD-0.2 Ceramic Lid, 100 krad(Si) TID, QIRL |
|
TSMD-0.2 Ceramic Lid, 300 krad(Si) TID, COTS |
|
SMD-0.2 Ceramic Lid, 300 krad(Si) TID, QIRL |
|
SMD-0.2, 100 krad(Si) TID, COTS |
|
SMD-0.2, 100 krad(Si) TID, QIRL |
|
IRHLNM83Y20 | SMD-0.2, 300 krad(Si) TID, COTS |
IRHLNM83Y20SCS | SMD-0.2, 300 krad(Si) TID, QIRL |
Support