IRHLUB730Z4
Overview
Rad hard, 60V, 0.8A, single, N-channel MOSFET, R7 in a UB package - UB, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Complementary P-Channel Available - IRHLUB7970Z4, IRHLUBN7970Z4 IRHLUBC7970Z4, IRHLUBCN7970Z4
- Also available with ceramic lid (IRHLUBC7)
- ESD Rating: Class 0 per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
UB, 100 krad(Si) TID, COTS |
|
UB, 100 krad(Si) TID, QIRL |
|
UB, 100 krad(Si) TID, QPL |
|
UB, 300 krad(Si) TID, COTS |
|
UB, 300 krad(Si) TID, QPL |
|
UBN, 100 krad(Si) TID, COTS |
|
IRHLUBN770Z4SCS | UBN, 100 krad(Si) TID, QIRL |
JANSR2N7616UBN | UBN, 100 krad(Si) TID, QPL |
JANSF2N7616UBN | UBN, 300 krad(Si) TID, QPL |
Support