IRHLUBCN770Z4
Overview
Rad hard, 60V, 0.8A, single, N-channel MOSFET, R7 in a UBC package - UBCN, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Surface mount
- Light weight
- Complementary P-Channel Available - IRHLUB770Z4, IRHLUBN770Z4 IRHLUBC770Z4, IRHLUBCN770Z4
- Also available with metal lid (IRHLUB79)
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redudant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
UBC, 100 krad(Si) TID, COTS |
|
UBC, 100 krad(Si) TID, QPL |
|
UBC, 300 krad(Si) TID, QPL |
|
UBCN, 100 krad(Si) TID, COTS |
|
UBCN, 100 krad(Si) TID, QPL |
|
UBCN, 300 krad(Si) TID, QPL |
Support