IRHNA67164SCS
Overview
Rad hard, 150V, 49A, single, N-channel MOSFET, R6 in a SMD-2 package - SMD-2, 100 krad(Si) TID, QIRL
NOTE: this part is superseded by JANSR2N7581U2
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Surface mount
- Ceramic Package
- Light weight
- ESD rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
Superseded by JANSR2N7581U2 |
|
Superseded by JANSR2N7581U2 |
|
SMD-2, 100 krad(Si) TID, QIRL, On DBC carrier |
|
SMD-2, 100 krad(Si) TID, QPL |
Support