IRHNJ57034B
Overview
Rad hard, 60V, 22A, single, N-channel MOSFET, R5 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed
Features
- Single event effect (SEE) hardened
- Ultra low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached |
|
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed | |
SMD-0.5, 100 krad(Si) TID, QPL | |
SMD-0.5, 300 krad(Si) TID, QPL |
Support