IRHNJ67230SCS
Overview
Rad hard, 200V, 16A, single, N-channel MOSFET, R6 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, QIRL
Features
- Single event effect (SEE) hardened.
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Electric propulsion
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 100 krad(Si) TID, QPL |
|
SMD-0.5, 300 krad(Si) TID, COTS |
|
SMD-0.5, 300 krad(Si) TID, QPL |
Support