IRHNPC9A3110
Overview
Rad hard, 100V, 9A, N-channel MOSFET, R9 in SMD-0.1 package – SMD-0.1, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened (up to LET of 89.8 MeV·cm2 /mg)
- Fast switching
- Low total gate charge
- Low RDS(on)
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic package
- Light weight
- Surface mount
- ESD rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Signal switch
- Protection switch
Similar Parts
SMD-0.1 package, 100 krad(Si) TID, COTS |
|
JANSR2N7656U9C |
SMD-0.1 package, 100 krad(Si) TID, QPL |
SMD-0.1 package, 300 krad(Si) TID, COTS |
|
JANSF2N7656U9C |
SMD-0.1 package, 300 krad(Si) TID, QPL |
Support