IRHNS57160
Overview
Rad hard, 100V, 75A, single, N-channel MOSFET, R5 in a SupIR-SMD package - SupIR-SMD, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface Mount
- ESD rating: class 3B per MIL-STD-750, Method 1020
- TID levels: 100krad, 300krad or 500krad
- Screening level: JANS
Potential Applications
- DC-DC converters
- Motor drives
Similar Parts
SupIR-SMD, 100 krad TID, QPL |
|
SupIR-SMD, 100 krad(Si) TID, COTS |
|
SupIR-SMD, 100 krad(Si) TID, QIRL |
|
SupIR-SMD, 300 krad TID, QPL | |
SupIR-SMD, 300 krad(Si) TID, COTS | |
SupIR-SMD, 300 krad(Si) TID, QIRL | |
SupIR-SMD, 500 krad TID, QPL |
Support