JANSF2N7653U2A
Overview
Rad hard, 100V, 100A, single, N-channel MOSFET, R9 in a SupIR-SMD package - SupIR-SMD, 300 krad TID, QPL
Features
- Single event effect (SEE) hardened (up to LET of 89.8 MeV┬╖cm2/mg)
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Direct-to-PCB attach
- Light weight
- ESD rating: class 3B per MIL-STD-750, Method 1020
- TID levels: 100krad or 300krad
- Sampling now
Potential Applications
- DC-DC converter
- Motor drives
Similar Parts
SupIR-SMD, 100 krad TID, QPL |
|
SupIR-SMD, 100 krad(Si) TID, COTS | |
SupIR-SMD, 300 krad TID, QPL |
|
SupIR-SMD, 300 krad(Si) TID, COTS |
Support