JANSG2N7433U
Overview
Rad hard, 200V, 27A, single, N-channel MOSFET, R4 in a SMD-2 package - JANS Certified version of the IRHNA7260 with optional Total Dose Rating of 500kRads
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Surface mount
- Light weight
- ESD rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
A IRHNA7260 with RadHard Hermetic Packaging |
|
JANS Certified version of the IRHNA7260 |
|
JANS Certified version of the IRHNA7260 with optional Total Dose Rating of 300kRads |
|
JANS Certified version of the IRHNA7260 with optional Total Dose Rating of 500kRads |
Support