IRHLNJ797034SCS
Overview
Rad hard, -60V, -22A, single, P-channel MOSFET, R7 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, QIRL
NOTE: this part is superseded by JANSR2N7624U3
Features
- Single event effect (SEE) hardened.
- 5V CMOS and TTL Compatible
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 1C per MIL-STD-750, Method 1020
Potential Applications
- Motor drives
- Synchronous rectification
- Point of load converters
- Battery charging
- Load switch
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached |
|
IRHLNJ797034B | SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
IRHLNJ797034SCV | Superseded by JANSR2N7624U3 |
IRHLNJ797034SCS | Superseded by JANSR2N7624U3 |
IRHLNJ797034SCSA | SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached |
IRHLNJ797034SCSB | SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed |
JANSR2N7624U3 | SMD-0.5, 100 krad(Si) TID, QPL |
IRHLNJ793034 | SMD-0.5, 300 krad(Si) TID, COTS |
IRHLNJ793034SCS | Superseded by JANSR2N7624U3 |
JANSF2N7624U3 | SMD-0.5, 300 krad(Si) TID, QPL |
Support