IRHN9250
Overview
Rad hard, -200V, -14A, single, P-channel MOSFET, R4 in a SMD-1 package - SMD-1, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Proton tolerant
- Simple drive requirements
- Ease of paralleling
- Surface mount
- Hermetically sealed
- Ceramic package
- Light weight
- ESD Rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redudant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
SMD-1, 100 krad(Si) TID, COTS |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 300 krad(Si) TID, QPL |
Support