IRHNA5S97160
Overview
Rad hard, -100V, -47A, single, P-channel MOSFET, R5 in a SMD-2 package - SMD-2, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Ultra low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Surface mount
- Ceramic Package
- Light weight
- ESD rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Thermal management
- Active ORing circuits
- Redundant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
SMD-2, 100 krad(Si) TID, QIRL |
Support