IRHNA93160SCSD
Overview
Rad hard, -100V, -38A, single, P-channel MOSFET, R4 in a SMD-2 package - SMD-2, 300 krad(Si) TID, QIRL, On DBC carrier
Features
- Single event effect (SEE) hardened
- Identical pre- and post-electrical test conditions
- Low RDS(on)
- Repetitive avalanche ratings
- Dynamic dv/dt ratings
- Simple drive requirements
- Ease of paralleling
- Hermetically sealed
- Surface mount
- Ceramic package
- Light weight
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
- Electric propulsion
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
SMD-2, 100 krad(Si) TID, COTS, On DBC carrier |
|
SMD-2, 100 krad(Si) TID, QPL |
|
SMD-2, 300 krad(Si) TID, COTS, On DBC carrier |
|
SMD-2, 300 krad(Si) TID, QIRL, On DBC carrier |
|
SMD-2, 300 krad(Si) TID, QPL |
|
SMD-2, 300 krad(Si) TID, QPL |
Support