IRHNJ593034
Overview
Rad hard, -60V, -22A, single, P-channel MOSFET, R5 in a SMD-0.5 package - SMD-0.5, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened.
- Ultra low RDS(on).
- Proton tolerant
- Low total gate charge
- Simple drive requirements
- Ease of paralleling
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Battery charging
- Load switch
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QIRL | |
SMD-0.5, 100 krad(Si) TID, QIRL | |
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached | |
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached | |
IRHNJ597034SCVB | SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed |
IRHNJ597034SCSB | SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed |
JANSR2N7520U3 | SMD-0.5, 100 krad(Si) TID, QPL |
JANSR2N7520U3C | SMD-0.5, 100 krad(Si) TID, QPL, Ceramic Lid |
IRHNJ593034 | SMD-0.5, 300 krad(Si) TID, COTS |
JANSF2N7520U3 | SMD-0.5, 300 krad(Si) TID, QPL |
Support