IRHNJ597130B
Overview
Rad hard, -100V, -12.5A, single, P-channel MOSFET, R5 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed
Features
- Single event effect (SEE) hardened.
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electronically isolated
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Protection circuits
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed | |
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed | |
SMD-0.5, 100 krad(Si) TID, QPL | |
SMD-0.5, 100 krad(Si) TID, QPL, Lead Attached | |
IRHNJ593130 | SMD-0.5, 300 krad(Si) TID, COTS |
JANSF2N7545U3 | SMD-0.5, 300 krad(Si) TID, QPL |
Support