JANSR2N7626UB
Overview
Rad hard, -60V, -0.53A, single, P-channel MOSFET, R7 in a UB package - UB, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Surface mount
- Light weight
- Complementary N-Channel Available - IRHLUB770Z4, IRHLUBN770Z4 IRHLUBC770Z4, IRHLUBCN770Z4
- Also available with ceramic lid (IRHLUB79)
- ESD Rating: Class 0 per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
UB, 100 krad(Si) TID, COTS |
|
UB, 100 krad(Si) TID, QIRL |
|
UB, 100 krad(Si) TID, QPL |
|
UB, 300 krad(Si) TID, COTS |
|
UB, 300 krad(Si) TID, QPL |
|
UBN, 100 krad(Si) TID, COTS |
|
JANSR2N7626UBN | UBN, 100 krad(Si) TID, QPL |
JANSF2N7626UBN | UBN, 300 krad(Si) TID, QPL |
Support