JANSR2N7660U3CE
Overview
Rad hard, -100V, -24A, single, P-channel MOSFET, R9 in a SMD-0.5e Ceramic Lid package - SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Rugged SOA
- Improved Avalanche Energy
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Power distribution
- Latching current limiter
- Motor drives
- DC-DC converter
Similar Parts
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, COTS |
|
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, QPL |
|
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, COTS |
|
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, QPL |
Support