JANTXVF2N7426
Overview
Rad hard, -200V, -27A, single, P-channel MOSFET, R4 in a TO-254AA package - TO-254AA, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Identical pre- and post-electrical test conditions
- Neutron tolerant
- Repetitive avalanche ratings
- Dynamic dv/dt ratings
- Simple drive requirements
- Electrically isolated
- Hermetically sealed
- Ceramic package
- Light weight
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
Similar Parts
TO-254AA, 100 krad(Si) TID, COTS |
|
TO-254AA, 100 krad(Si) TID, QPL |
|
JANSR2N7426 | TO-254AA, 100 krad(Si) TID, QPL |
TO-254AA, 300 krad(Si) TID, QPL |
|
TO-254AA, 300 krad(Si) TID, QPL |
Support