RIC74424H
Overview
Rad hard non-inverting dual output gate driver. - COTS
RIC74424 is a high speed, dual channel low side gate driver intended for harsh radiation environments.
Summary of features
- Dual independent gate drivers with common return
- Wide supply voltage operating range
- High drive current
- Low propagation delay
- Low quiescent current
- Schmitt trigger inputs with internal pull-down resistor
- Total ionizing dose (TID) hardness
- Low dose rate (ELDRS) (<10 mrad(Si)/s) of 50 krad(Si)
- High dose rate (50-300 rad(Si)/s) of 100 krad(Si)
- Single event effect hardness
- SEB, SEGR and SEL free up to 81.9 MeV·cm2/mg
- SET characterized up to 81.9 MeV·cm2/mg
- ESD Rating: Class 3B per MIL-STD-883, Method 3015
- Electrical characteristics specified over full military temperature range
Benefits
- Reduce size and weight by eliminating bulky gate drive transformers
Potential applications
- Satellite Bus and Payload
- Power Conditioning Unit, Power Distribution Unit
- DC-DC Converter
- Motor Drive
Similar Parts
COTS |
|
MIL-PRF-38535 Level B Screening | |
MIL-PRF-38535 Level S Screening |
Support