FM22L16-55-TG Industrial-grade 4096kBit Parallel FRAM with 55ns speed, ensuring reliable performance in a wide temperature range of -40°C to 85°C.
Overview
Experience over 151 years of data retention with the FM22L16 256K × 16 nonvolatile memory. Its fast write timing, high endurance, and nonvolatile nature eliminate reliability concerns, making it an ideal drop-in replacement for standard SRAM, ensuring superior performance in applications requiring frequent or rapid writes.
Summary of Features
- Configurable as 512K × 8 using UB and LB
- High-endurance 100 trillion (1014) read/writes
- 151-year data retention
- NoDelay™ writes
- Page mode operation to 25 ns cycle time
- Advanced high-reliability ferroelectric process
- SRAM compatible
- 44-pin thin small outline package (TSOP) Type II
- Restriction of hazardous substances (RoHS) compliant
Benefits
- Drop-in replacement for standard SRAM
- Flexibility in triggering read/write cycles
- Nonvolatile nature due to ferroelectric process
- Ideal for frequent or rapid writes
- Low voltage monitor for data protection
- Software-controlled write protection
- Memory array divided into individually write-protected blocks
Support