FM25CL64B-GTR High-Density 64kBit SPI F-RAM Memory Module | 20MHz, -40 to 85°C, Pure Sn Finish - Ideal for Industrial Applications
Overview
FM25CL64B-GTR is an advanced 64-Kbit nonvolatile memory, known for its exceptional reliability and high-performance attributes. With a remarkable data retention of 151 years, it surpasses traditional memories like serial flash and EEPROM by performing write operations at bus speed, eliminating delays, and offering substantial write endurance of 1014 cycles. This makes it ideal for applications requiring frequent or rapid writes, such as data collection and demanding industrial controls. Trust in the FM25CL64B-GTR for efficient and reliable nonvolatile memory solutions.
Summary of Features
- 64-Kbit F-RAM logically organized as 8K × 8
- High-endurance 100 trillion (1014) read/writes
- NoDelay™ writes
- Advanced high-reliability ferroelectric process
- Very fast serial peripheral interface (SPI)
- Sophisticated write protection scheme
- Low power consumption
- Low-voltage operation
Benefits
- Hardware drop-in replacement
- High-speed SPI bus
- Industrial temperature range: –40°C to +85°C
Support