FM25L16B-G High-Density 16 Kbit SPI F-RAM for Industrial Applications with Wide Operating Range
Overview
The FM25L16B-G is a 16 Kbit nonvolatile memory employing advanced ferroelectric technology, offering reliable data retention for 151 years and rapid write operations at bus speed. With substantial write endurance and high-speed SPI bus compatibility, it is an ideal solution for various nonvolatile memory applications, from data collection to demanding industrial controls, where the long write time of other memories can cause data loss. Its guaranteed performance over an industrial temperature range makes it a versatile and reliable choice for critical applications.
Summary of Features
- 16 Kbit F-RAM logically organized as 2K × 8
- High-endurance 100 trillion (1014) read/writes
- 151-year data retention
- NoDelay™ writes
- Advanced high-reliability ferroelectric process
- Very fast serial peripheral interface (SPI)
- Up to 20 MHz frequency
- Sophisticated write protection scheme
- Low power consumption
- Low-voltage operation: VDD = 2.7 V to 3.6 V
- Industrial temperature: –40°C to +85°C
Support