FM25L16B-GTR High-Density 16 kBit SPI F-RAM with Industrial Qualification and Wide Operating Range
Overview
The FM25L16B-GTR is a high-performance 16 Kbit F-RAM, offering 151-year data retention and high write endurance. It provides reliable, high-speed performance, making it ideal for applications requiring frequent or rapid writes, such as data collection and demanding industrial controls.
Summary of Features
- 16 Kbit F-RAM logically organized as 2K × 8
- High-endurance 100 trillion (1014) read/writes
- 151-year data retention
- NoDelay™ writes
- Advanced high-reliability ferroelectric process
- Very fast serial peripheral interface (SPI)
- Up to 20 MHz frequency
- Sophisticated write protection scheme
- Low power consumption
- Low-voltage operation: VDD = 2.7 V to 3.6 V
- Restriction of hazardous substances (RoHS) compliant
Support