FM25V20A-G 2Mb 3.3V Industrial 40MHz SPI F-RAM in 8-pin SOIC
Overview
The FM25V20A-G is a 2 Mbit F-RAM, offering 151-year data retention and high-speed write capability, making it ideal for nonvolatile memory applications. It provides reliable, high-speed performance and substantial benefits as a hardware replacement for serial EEPROM or flash. The device's specifications are guaranteed over an industrial temperature range of –40°C to +85°C.
Summary of Features
- 2 Mbit F-RAM logically organized as 256K × 8
- High-endurance 100 trillion (1014) read/writes
- 151-year data retention
- NoDelay™ writes
- Advanced high-reliability ferroelectric process
- Very fast SPI
- Up to 40-MHz frequency
- Sophisticated write protection scheme
- Device ID
- Low-voltage operation: VDD = 2.0 V to 3.6 V
- Industrial temperature: –40°C to +85°C
Support