FM25W256-GTR High-Speed 256 Kbit SPI F-RAM for Industrial Applications with Wide Operating Range
Overview
The FM25W256-GTR is a high-speed 256 Kbit F-RAM with 151-year data retention, rapid bus-speed write operations, and substantial write endurance, making it ideal for reliable nonvolatile memory applications. It outperforms traditional serial flash and EEPROM, offering efficient and reliable performance across a wide industrial temperature range from -40 °C to +85 °C. Its guaranteed specifications and high-speed SPI bus compatibility make it suitable for critical applications supporting 1014 read/write cycles, or 100 million times more write cycles than EEPROM.
Summary of Features
- 256 Kbit F-RAM logically organized as 32K × 8
- High-endurance 100 trillion (1014) read/writes
- 151-year data retention
- NoDelay™ writes
- Advanced high-reliability ferroelectric process
- Very fast serial peripheral interface (SPI)
- Up to 20 MHz frequency
- Sophisticated write protection scheme
- Low power consumption
- Wide voltage operation: VDD = 2.7 V to 5.5 V
- Industrial temperature: –40°C to +85°C
Support