Standard interface parallel flash
8 Mb – 16 Mb 1.8 V and 3.0 V standard interface Parallel flash
The Infineon AL (3 V) and AS (1.8 V) NOR flash families are standard interface Parallel flash devices supporting extended temperature ranges and the JEDEC command set standard.
- Automotive AEC-Q100 qualification
- Top or bottom boot configuration
- Flexible Sector Architecture
- Secured Silicon Region
- Sector protection
Automotive-qualified solutions for the harshest environments
The Infineon AL and AS Parallel NOR flash products are AEC-Q100 qualified for the automotive market for temperatures of up to 125°C enabling them to withstand harsh environments. High-temperature Parallel NOR devices support ADAS, chassis, drivetrain, and infotainment systems. Infineon also provides Production Part Approval Process (PPAP) support for AEC-Q100 qualified products.
Ultra-low power consumption
Low-power consumption devices offer extended battery life, cost savings, system reliability, and stability increasing device longevity. Less power means less carbon emissions, creating a sustainable environment.
Proven and trusted Parallel NOR products with unmatched longevity
Infineon offers the industry’s most complete range of Parallel NOR flash memory products. We build on our heritage of more than forty years of semiconductor memory innovation to deliver a broad portfolio of reliable, high-performance, and JEDEC-compatible products based on floating gate and proprietary MIRRORBIT™ technologies. Our longevity program provides extended continuity of supply – as long as 10 years – making Infineon the most trusted supplier of Parallel NOR flash solutions. With a rich ecosystem, our customers can accelerate their design cycle and time to market.