S25HL01GTDPBHM030
Overview
The S25HL01GTDPBHM030, from the SEMPER™ HL-T family, is a cutting-edge, automotive-grade NOR Flash Memory. Built with 1 Gbit density, it operates at a voltage of 3 V. It interfaces using Quad SPI protocol, reaching a bandwidth of 66 MByte/s, and an interface frequency of 133 MHz (SDR) and 66 MHz (DDR). With advanced Infineon Package PG-BGA-24, the device is ISO 26262-compliant, offering assured safety and reliability.
Summary of Features
- Quad SPI
- Integrated critical safety features
- Error correction code
- 10+ years product availability
- 25 years of data retention
- SafeBoot and diagnostics
Support