S25HL01GTFABHA030
Overview
The S25HL01GTFABHA030 from Infineon's SEMPER™ NOR Flash Memory family is an ISO 26262-compliant automotive device featuring a 1 Gbit density, Quad SPI interface, and a bandwidth of 102MByte/s. Operating on a voltage of 3V, it boasts a frequency of 166 MHz (SDR) and 102 MHz (DDR). Packaged in a stylish PG-BGA-24, it features state-of-the-art 45-nm MIRRORBIT™ technology with multi-chip packages, offering both dual and quad die packaging options.
Summary of Features
- Quad SPI
- Integrated critical safety features
- Error correction code
- 10+ years product availability
- 25 years of data retention
- SafeBoot and diagnostics
Support