S25HL512TDPNHM010
Overview
The S25HL512TDPNHM010 from Infineon, part of the SEMPER™ NOR Flash Memory family, is an automotive-grade 512 MBit memory device. With Quad SPI interface and a bandwidth of 66 MByte/s, this device operates at 3V. It offers SDR/DDR interface frequency of 133 / 66 MHz respectively. It's ISO 26262-compliant, increasing reliability in safety-critical applications. The device comes in the Infineon PG-WSON-8 package. The datasheet is the 256 Mb/512 Mb/1 Gb SEMPER™ Flash Quad SPI, 1.8 V/3.0 V.
Summary of Features
- Quad SPI
- Integrated critical safety features
- Error correction code
- 10+ years product availability
- 25 years of data retention
- SafeBoot and diagnostics
Support