Quad SPI Flash
Keep your code safe and critical systems running
Infineon offers a wide range of quad SPI NOR Flash memories based on industry standard Floating Gate and proprietary MIRRORBIT™ technologies. For embedded systems, NOR Flash is ideal for code storage due to its fast, random read performance. This performance also supports XiP (eXecute in Place) functionality which allows host controllers to execute code directly from NOR Flash memory without needing to first copy the code to a RAM. Products are available in a wide range of densities and low-pin-count package options.
The industry-standard quad SPI (Serial Peripheral Interface) interface is supported by virtually all modern chipsets, making it an easy choice. Infineon offers a wide range of design resources to simplify development and accelerate your time-to-market.
For automotive applications, parts are AEC-Q100-qualified for temperatures up to +125°C, and PPAP (Production Part Approval Process) support is available upon request.
Infineon complements all its products with world class quality and support.
Infineon’s flash memory product longevity program ensures supply and availability of memory for long-life platforms, providing peace-of-mind and minimizing future business disruptions.