CY62187EV30LL-55BAXI High-Density 64 Mbit MoBL™ Parallel SRAM with Industrial Qualification
Overview
CY62187EV30LL-55BAXI is a high-performance CMOS static RAM designed for providing More Battery Life™ (MoBL®) in portable applications such as cellular phones. With ultra-low active current and an Automatic Power Down feature reducing power consumption by 99%, it offers efficient power management. The device also supports a standby mode and High-Z state for versatile operation. Detailed instructions for write and read operations ensure comprehensive functionality.
Summary of Features
- Very high speed: 55 ns
- Wide voltage range: 2.2 V to 3.6 V
- Ultra-low standby power
- Ultra-low active power
- Easy memory expansion with CE1, CE2, and OE features
- Automatic Power Down when deselected
- CMOS for optimum speed and power
- Available in Pb-free 48-ball FBGA package
Support