XMC1100
Overview
Description:
32-bit Microcontrollers with Arm® Cortex®-M0 for a broad range of price sensitive applications however demanding state of the art functionality. The XMC1100 series belongs to the XMC1000 Family of industrial microcontrollers based on the Arm® Cortex®-M0 processor core. The XMC1100 series devices are designed for general purpose applications. Increasing complexity and demand for computing power of embedded control applications requires microcontrollers to have a significant CPU performance, integrated peripheral functionality and rapid development environment enabling short time-to market, without compromising cost efficiency.
Summary of Features:
- Flash 8 - 64 kB, 16 KB RAM
- Supply voltage range: 1.8 - 5.5 V
- 4 x 16-bit timers
- 6 channel 12-bit ADC
- 2 channel USIC (configurable to SPI, UART, IIC, IIS)
- The system contains real Time Clock and Watch dog Timer
- Pseudo Random Number Gererator
- Packages: TSSOP/VQFN
- Temperature range: -40 °C … 85 °C/105 °C
- Core frequency: 32[MHZ]
- Peripherals clock: 64[MHZ]
Target applications:
- General purpose
- Smart Sensors & Actuators
Products
Highlights
Details
Paremetrics | XMC1000 |
A/D Input Lines (incl. FADC) | 6/8/12 |
Additional Features | Temp. Sensor |
CAN Nodes | 0 |
Clock Frequency max | 32.0 MHz |
DMA Channels | 0 |
DSP Functionality | 0 |
Digital I/O Pins | 14/22/34 |
EEPROM Emulation (Data-Flash) | yes |
External Bus Interface | no |
Fast Flash Programming | no |
FlexRayTM | no |
Floating Point Unit | no |
I/O Operation Voltages | 5.5 V 1.8 V |
Instruction Set Architecture | ARM® Cortex®-M0 (32-bit) |
Instruction Width ([bits]) | 32/16 |
Number of ADC Modules | 1.0 |
On-chip Clock Generation | yes |
On-chip Voltage Regulator | yes |
Oscillator Watchdog | yes |
Peripheral Control Processor | no |
Power Mode | clock gating possible |
Program Memory | 8.0/16.0/32.0/64.0 [KByte] |
Qualification | Industrial |
Real Time Clock | yes |
SRAM (incl. Cache) | 16.0 kByte |
Serial I/O Interfaces | 2 |
Temperature | -40 to 85°C/105°C |
Timed I/O Pins (PWM, CAPCOM) | 4 |
Timer/Counter | 4 |
Touch/LED Matrix Control | no |
Type of Memory | Flash |
Type of Serial I/O Interfaces | UART SPI ; I²C ; I²S |
Watchdog Timer | yes |
Partners
Support