32-bit XMC4000 Industrial Microcontroller Arm® Cortex®-M4
XMC4000 Families: XMC4800, XMC4700, XMC4500, XMC4400, XMC4300, XMC4200, XMC4100
All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.
As a highlight, the XMC4300 and XMC4800 devices are the first-ever highly integrated Arm® Cortex-M® based microcontrollers with EtherCAT® integrated, bringing real time ethernet communication into an unrivaled level for ease of implementation and cost effectiveness. XMC4000 is the promising successor to traditional DSP/DSC and 32-bit MCU solutions. The XMC4000 family addresses industrial market needs and is ideal in particular for digital power conversion, motor control, sense & control, and IO applications. The XMC4000 family is available in seven series: XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700 and XMC4800 with more than 75 devices in VQFN, LQFP and LFBGA packages scaling from 48 to 196 pins.
Key features of the XMC4000 family:
- Arm® Cortex®-M4 with floating point unit (FPU), single-cycle DSP MAC, 80-144MHz CPU frequency
- Up to 2MB embedded Flash with 22ns access time and error correction unit
- Up to 352kB embedded RAM
- EtherCAT ® node
- 12-channel DMA (XMC4500), 8-channel DMA (XMC4400, XMC4200, XMC4100)
- Comprehensive set of timers, Delta sigma Demodulator, Position Interface, PWM with emergency shutdown and ADC trigger, Quadrature Encoder Interface
- 4-channel high-resolution, PWM (150ps) (XMC4400, XMC4200, XMC4100)
- Up to 4x 12-bit ADC achieving 4 Mega samples per second (interleaved mode
- 2x 12-bit DAC
- Up to 6 multi-functional serial interface modules configurable to SPI, I2C, I2S, UART
- Up to 6xCAN
- External bus interface supporting SDRAM, SRAM, NOR-/NAND-Flash and memory-mapped IO devices (e.g. LCD)
- SD/MMC interface
- Touch interface and LED Matrix
- Battery-backed real-time clock with calendar function and time-based or external wake-up capabilities
- Extended temperature range up to 125°C ambient temperature
Target applications of the XMC4000 family:
- Motor Control
- Position Detection
- IO Devices
- HMI
- Solar Inverters
- SMPS
- Sense & Control
- PLC
- UPS
- Light Networks
- Wireless Charging
32-bit XMC4000 Industrial Microcontroller Arm® Cortex®-M4 product naming
How to unbundle a product number:
Microcontroller Mediacenter
Please check the youtube channel Infineon4Engineers for more videos.
AURIX™ Preferred Design Houses (PDH)
Click here to explore AURIX™ Preferred Design Houses ecosystem
Partner | Description / Contact |
---|---|
|
ARCCORE is an independent software company providing AUTOSAR solutions to the global automotive market. ARCCORE ’s products include embedded software platforms and development tools and can easily be accessed from ARCCORE’s homepage. ARCCORE offers an innovative business model supporting all stages in the software development process providing both open source and commercial license terms. |
Bluewind's extensive knowledge of Infineon MCU products gives them the capability to provide expert services for full product design covering the complete design cycle: architectural stage, hardware/software design, product testing, CE compliance and post production. http://www.bluewind.it/ifx_home.html |
|
E2-CAD |
E2-CAD is a simplified joint stock company, founded in 2001 by people coming from the automotive electronics industry to provide high level consulting and product development support in the field of Powertrain (Electric Vehicle, transmission), Instrument clusters and Body controllers. E2-CAD has developed a Fast Prototyping ECU designed for real embedded test cases. This ECU includes three boards : The generic board includes multi-purpose interfaces for sensors/actuators (solenoids, motors, analog inputs, …) compliant to automotive standard constraints. The CPU board uses the large processing capabilities of Tricore TC 1797 with a BIOS allowing to adapt an applicative software. The third board is optional and designed to integrate specific customer additional functions. http://e2-cad.com/ |
Cichon Engineering Consulting |
http://ing.cichon.com/infineon |
http://www.elektrobit.com/ | |
eSyslogic provides engineering service for Industrial, Consumer and Multi-Media customers to accelerate designs. eSyslogic has extensive knowledge in Infineon 8 and 16 bit MCU coupled with in-depth know-how in application systems providing full turnkey solution to customers. eSyslogic can provide solutions with Infineon MCUs for the following application areas: capacitive touch control board, miniature beauty and healthcare product, ultrasonic slim fit gadget, portable toll gate reader with DVR, wireless charger etc. http://www.esyslogic.com/eng/product/product01_1.asp |
|
http://www.etas.com/ | |
Fineio has earned its reputation as a Shenzhen New Hi-tech Enterprise. We specialize in offering professional R&D program to satisfy specific demands from our customers with complete service and support. Our products and business include Induction Cooker, Soybean Milk Maker, Electromagnetic Water Heater ,Air Heater, Electromagnetic Pressure Cooker, Electromagnetic coffee maker, Commercial IH Cooker and Induction heating. We are proud to have a team of professional employees experienced in research and design with a wide sales network. Our business goal is to creat the best brand with the highest reputation and influence in our field. http://www.fineio.com/en/ |
|
The MM232R and the UB232R from FTDI are simple and easy-to-use tools to program and communicate with Infineon's XC800 microcontrollers. They provide seamless connection between the PC's USB port and the microcontroller's UART port and work efficiently together with FLOAD (part of DAVEBENCH).
Applications:
|
|
With 35 years experience in micrcontroller designs, Hitex offers development tools and development services in HW, SW and testing for Infineon microcontrollers. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. https://www.hitex.com/ |
|
IHR is an independent company based in Rheinmünster/Germany with global offices and representatives (started in 1992 as a test laboratory and developer for driver / bus software (CAN, LIN, Flexray Ethernet)). Additionally, IHR has been active in the field of automotive application software for Tier 1's and OEM's in the field of stepper motors and flap control in the extended climatic range, actuators, ventilation of the vehicle interior and performance regulation in the seat comfort area. The projects (including ASIL requirements) are implemented according to the IHR Q management system (analogous to ISO TS 16949) and the work is carried out according to SPICE processes. Development Tools for crosslinking in automobiles
And other solutions, for example: Expert Systems for the analysis of network timings, Measuring Tools for the integration of control units, Testing Tools for the production at the OEM and Tier1. |
|
https://www.kpit.com/ | |
Infineon and MESCO Engineering entered a cooperation to provide reference designs for IO-Link developments and full engineering service using infineon microcontroller. The MESCO IO-Link device stack is ported to a XC800 microcontroller. https://www.mesco-engineering.com/ |
|
For over 20 years, Mixed Mode, a PIXEL Group company, has successfully supported its customers in the development of embedded and software engineering. Mixed Mode is a preferred supplier partner for Infineon projects and as such has extensive know-how of Infineon microcontroller platforms & tools (e.g. 166-, XMC-, TriCore- and Aurix- families).
|
|
http://powerelectronics.de/ | |
Murata offers technical support for Ceramic Resonators and Crystals to get the optimum oscillation circuit conditions for Infineon MCUs. https://www.murata.com/ | |
NDK Nihon Dempa Kogyo Co.Ltd is one of the top brand in the quartz crystal industry. Market leader especially in the field of automotive applications and telecommunication. With long experience in circuit design we offer measurement to ensure stable oscillation of crystal in the oscillator circuitry. For details about our service kindly follow the url of our German partner Frischer Electronic GmbH: http://www.frischer-frg.com/ |
|
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de | |
http://www.sotec.eu | |
TELNET is a Global provider of Offshore/Nearshore Product Development and Engineering Services, following Partnership approaches to servicing our customers worldwide.
|
|
Developing software in conformance with Safety Critical Standards can greatly increase development cost, challenges, costs, and risks. It is critical to optimize your processes to achieve compliance efficiently and cost effectively. Long or short-term Project Consulting, Mentoring. Regulatory Compliance Training and Consulting to help reduce the cost of software certification, Software Development and Testing services to mentor, coach, assist, or fully outsource any of your software engineering activities –e.g. Gap Analysis. Deep domain expertise and real-world experience with Industry Standards including: Avionics Standards: DO-178B, DO-178C, DO-254, Medical Standards: FDA 510(k), PMA, Automotive Standard: ISO 26262,Railway Standards: CENELEC, EN 50126, EN 50128, and EN 50129, Industrial Automation Standard: IEC 61508 |
Infineon offers programming services for certain customer-specific applications. We adapt programs for specific needs in applications such as automotive and electric motor control, building on Infineon’s Microcontroller Firmware and Software libraries.
For more Information on Programming Services please contact your nearest Infineon sales office or contact one of our partners below:
Company Name and Weblink | XC800 | XC2000 | Aurix™ | Description |
---|---|---|---|---|
btv technologies gmbh |
X | X | X | btv offers: State of the art programming , tape & reel and logistics services, on 7 days a week, 24 hours. Main customers come from the automotive and telecommunications sector. We are certified acc. to TS16949, ISO9001. |
FALCON |
X | X | Falcon Denshi K.K. offers the programming service from 1 chip to mass production in Japan market. Falcon Programming Center is able to offer ROM programming service, marking, taping & reeling, baking, dry packing, 2D inspection, 3D lead scan and socket cleaning & restoration service and so on. | |
X | X | X | Full-fledged Automatic Programming Service Founded in 2002, Flatek provide programming and testing services in Great China Market, including service facilities in Taipei, Shenzhen, Shanghai, Chengdu, and Zhengzhou. Flatek is a ISO-9001 certified company. Major Services:
|
|
Hi-Lo Systems |
X | X | HI-LO SYSTEMS established its Programming Center in 2001 This Center has been ISO-9001 and TS-16949 certified. HI-LO Programming Center is able to offer comprehensive and also competitive solutions for device programming, marking, taping & reeling, baking, dry packing, laser mark, 2D inspection and 3D lead scan, etc., including special request of customized devices programming and packing. Hi-Lo offers the programming services in Great China zone, including Taipei, Hsinchu, Hong Kong and Shanghai. |
|
HTV GmbH |
X | X | X | Programming of electronic components: • Programming capacity >750,000 pcs/day • Programming of all electronic components incl. wafer-programming • Own development of algorithms & adapters • HTV-On-Site Programming - programming at customer's facility In addition we provide a full range of services like complex serial number programming, automated tape&reel service with 3D lead-inspection, laser marking, marking removal etc.
|
Test and Qualification of electronic components: • Testing capacity >450,000 pcs/day • Data sheet and electrical authenticity test • Component qualification & environmental simulations • Screening of specific parameters • Fully automated high capacity testers • Development of test programs and ASICs HTV offers fast and flexible testing solutions tailor made to specific customer requirements. We test and qualify wafers, components and assemblies. Our engineers are specialized in performing complex test applications including own development of test-programs and robots.
|
||||
Long-Term Conservation of electronic components: Our unique Thermal-Absorptive Gas-Barrier Method TAB® offers a long-term conservation of components or complete devices currently up to 50 years. This product-specific reduction of the determining physical and chemical aging processes keeps components alive for decades also after end-of-life announcement. Analysis of electronic components, packaging, wafer sawing, tinning & retinning etc. Certification: ISO/TS16949 & ISO9001 |
||||
X | X | X | Full-fledged Automatic Programming Service ProMik’s trusted programming services build on 10 years experience and offer fully automated and integrated programming systems. Our services range from automated device handling/programming with lead inspection (2D-Collinearity and 3D-Coplanarity), laser-marking with full traceability to logistic services. ProMik offer an additional advantage for its customers: accessible engineering Know-How on site. Programming
Competence in this area has enabled Promik to STL (Ship to line) for key Automotive customers Certification TS16949 and ISO9001 |
|
X | X | X | SEMITRON W.Röck GmbH was founded 1975 in south of Germany by Mr. Dipl.-Ing. Werner Röck More than 40 Years competence and experience! Meanwhile 140 employees, independent company with flexible structures and flat hierarchy. This company has been ISO-9001 certified and offer the programming service worldwide. Company locations are in Germany and Switzerland. For programming Security Devices, MCU`s, EPROM`s, FLASHE`s ( standard, NAND, NOR… ) OTP`s, PLD`s … we use systems from DATA I/O, BP Microsystems, ELNEC, HI/LO … etc. Automatically programming and Tape & Reel of SOT23 is no problem since 10 year`s. Marking options: Label, Ink and Laser Inspection options: 2D and 3D Leadscan Delivery: Tray, Tube and Tape & Reel Packaging: ESD, Dry Pack, Nitrogen Programming capacity: up to 500`000 pcs./day Additional services!
|
For programming services companies: If you offer programming services specific for Infineon Microcontrollers and want to be listed on this page, please send a message to MC-Software@infineon.com.
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication.
Do you know what industrial automation is?
Join us on this journey through the world of factory automation and find out how semiconductor solutions help factories become smart!
Modern industries typically require many coordinated single steps to accomplish a finished product or any activity flow. Imagine this with no automation in place: any high volume outputs or uninterrupted courses of action at a high level of quality and in a short time would not be possible, would it?
32-bit: Tricore®
Training Title |
Language |
Hitex |
Microconsult |
AURIX TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
AURIX TC2xx Workshop: 32-Bit Multicore Microcontroller Family | English | X | |
AURIX TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
AURIX TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
German |
|||
English |
|||
German |
|||
English |
32-bit: XMC4000/XMC1000®
Training Title |
Language |
Hitex |
Microconsult |
Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
Hands-on Professional Middleware für Cortex-M | German | X | |
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
German |
||
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex-M4/ ARM® Cortex-M0 |
English |
16-bit: C166, XC166
Training Title |
Language |
Hitex |
Microconsult |
X | |||
X | |||
XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
Operating system and Applications
Operating system and Applications | Language | Hitex | Microconsult |
X | |||
X | |||
Embedded C: Programmiermethoden und -tools for Embedded-Anwendungen |
German
|
||
Embedded C: Programming Methods and Tools for Embedded Applications |
English |
||
German |
|||
TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
Tracen und Multicore Debugging for TriCore/AURIX (MCDS) mit Lauterbach TRACE32 |
German |
||
Tracing and Multicore Debugging for TriCore/AURIX (MCDS) with Lauterbach TRACE32 |
English |
||
German |
|||
English |
|||
German |
|||
English |
|||
RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen f¼r Embedded- und Echtzeitsysteme |
German |
||
RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Controller Area Network
- AURIX™ Debug Support
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Direct Memory Access
- AURIX™ Ethernet MAC
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Generic Timer Module
- AURIX™ Hardware Security Module
- AURIX™ High Speed Serial Link
- AURIX™ Infineon Low Level Driver
- AURIX™ Input Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Peripheral Sensor Interface
- AURIX™ Program Memory Unit
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Safety Concept
- AURIX™ Safety Management Unit
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ Versatile Analog-to-Digital Converter
XMC4000 in Industrial Applications
XMC4000 is the ideal solution to enable sophisticated algorithms in applications like advanced motor control and power conversion control. Innovative products powered by XMC4000 serve market segments like renewable energy, logistics, factory and building automation, transportation and any others where leading-edge real-time and signal-processing capabilities are needed, even in ‘hot environments’ e.g. in proximity to a motor.
Application Examples: 1. CNC Machine, 2. Field I/O, 3. Device Solar String Inverter
1. Application Example: CNC Machine
Infineon XMC4500 is best suited for supporting high-end motor control applications such as servo drives for CNC machines. The XMC4500 offers the computing performance to run several hard real-time tasks in parallel to heavy communication stacks. With 1 MB embedded flash, 160 kB RAM and a rich peripheral set, it is possible to tailor the application’s specific requirements.
Application Requirement | Used Device Feature |
---|---|
Quadrature Encoder position detection |
POSIF interface together with Capture Compare Unit CCU4 |
Rotary angle detection with Resolver |
Carrier pattern generator for primary coil excitation and resolver feedback signal measurement via Analog to Digital Converter (ADC) |
Motor control inverter |
Capture Compare Unit CCU8 |
In-phase current measurement via galvanic isolated Delta Sigma Modulator |
Delta Sigma Demodulator (DSD) |
Main and auxiliary power supply generation with Power Factor Correction (PFC) |
Pulse generation via Capture Compare Unit CCU4 and current/voltage measurement via Analog to Digital Converter (ADC) |
Sensor calibration, offset and gain adjustment |
Digital to Analog Converter (DAC) |
Fieldbus interfac |
Via Ethernet MAC with IEEE1588 timestamping and/or CAN |
External memory extension for process data image and code |
External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash |
Service access via plug and play interface |
USB 2.0 OTG interface |
User access for machine configuration |
SD/MMC interface |
2. Application Example: Field I/O Device
Industrial field I/O devices must safely control process inputs and outputs. These can be e. g. switches or relays for process actuators, digital sensors for supervision or light curtains for protection. Infineon’s ISOFACE™ family is specifically designed for this purpose. Together with XMC4000 devices a complete system solution is possible. A safe path can be accomplished by using a redundant chipset of ISOFACE™ or XMC4000.
Application Requirement | Used Device Feature |
---|---|
ISOFACE™ input/output communication | Fast SPI interface (up to 20 MBaud) with individual chipselect generation for each ISOFACE™ |
Redundant path with secondary chipset | Fast QuadSPI interface (up to 80 MBaud) |
External memory extension for process data image and code |
External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash |
Fieldbus interface | Via Ethernet MAC with IEEE1588 timestamping and/or CAN |
External memory extension for process data image and code | External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash |
Service access via plug and play interface | USB 2.0 OTG interface |
User access for machine configuration | SD/MMC interface |
3. Application Example: Solar String Inverter
In today’s solar inverter applications the goal is to achieve the last percentage of efficiency. This is only possible by using optimized inverter topologies with best-in-class power switches. The control of these topologies requires sophisticated pulse generation with symmetric, asymmetric, periodic and aperiodic shapes. In order to operate the solar module in its maximum power point, a fast and accurate simultaneous measurement of current and voltage is necessary. Low load conditions have to be managed in the same way as overloads and safe switch off. Furthermore today’s solar inverters are connected to the internet for remote control and data acquisition. The intelligent peripheral set of the XMC4500 offloads the CPU to safe enough headroom for computing both the hard real-time tasks and the heavy software communication stacks.
Application Requirement | Used Device Feature |
---|---|
Solar inverter (3-level) | Pulse generation via Capture Compare Unit CCU8 |
In-phase current and hot voltage measurement via galvanic isolated Delta Sigma Modulator | Delta Sigma Demodulator (DSD) |
Interleaved buck/boost converter with Power Factor Correction (PFC) | Pulse generation via Capture Compare Unit CCU4 |
Line synchronization | Time measurement via Capture Compare Unit CCU4 |
Internet access for remote control and data acquisition | Ethernet MAC |
Display | Fast SPI (up to 20 MBaud) |
Service access via plug and play interface | USB 2.0 OTG interface |
Battery buffered Realtime Clock | RTC |