CY8C58LPxxx
The CY8C58LP family is a true programmable embedded system-on-chip
The CY8C58LP family integrates configurable analog and digital peripherals, memory, and a microcontroller on a single chip. The CY8C58LP family architecture boosts performance through:
- 32-bit Arm Cortex-M3 core plus DMA controller and digital filter processor, at up to 80 MHz
- Ultra low power with industry's widest voltage range
- Programmable digital and analog peripherals enable custom functions
- Flexible routing of any analog or digital peripheral function to any pin
PSoC devices employ a highly configurable system-on-chip architecture for embedded control design. They integrate configurable analog and digital circuits, controlled by an on-chip microcontroller. A single PSoC device can integrate as many as 100 digital and analog peripheral functions, reducing design time, board space, power consumption, and system cost while improving system quality.
- Operating characteristics
- Voltage range: 1.71 to 5.5 V, up to 6 power domains
- Temperature range (ambient) –40 to 85 °C
- Extended temperature parts: –40 to 105 °C
- DC to 80-MHz operation
- Power modes
- Active mode 3.1 mA at 6 MHz, and 15.4 mA at 48 MHz
- 2-μA sleep mode
- 300-nA hibernate mode with RAM retention
- Boost regulator from 0.5-V input up to 5-V output - Performance
- 32-bit Arm Cortex-M3 CPU, 32 interrupt inputs
- 24-channel direct memory access (DMA) controller
- 24-bit 64-tap fixed-point digital filter processor (DFB) - Memories
- Up to 256 KB program flash, with cache and security features
- Up to 32 KB additional flash for error correcting code (ECC)
- Up to 64 KB RAM
- 2 KB EEPROM