PSOC™ Edge Arm® Cortex® Microcontroller
The next generation of MCUs for Machine Learning
PSOC™ Edge is designed for next generation responsive compute and control applications, featuring hardware-assisted machine learning (ML) acceleration. This new family of MCUs deliver next-level end-user experiences by enabling end products to be more intelligent and intuitively usable, by lowering the barrier in human-machine interaction and adding contextual awareness to end applications. All while providing robust privacy and safety protection through embedded Edge Protect technologies.
The PSOC™ Edge devices are based on high performance Arm® Cortex®-M55, including Helium™ DSP support paired with Arm® Ethos™-U55 and Cortex-M33 paired Infineon’s ultra-low power NNLite neural network accelerator. Lead devices are built in ultra-low power 22-nm embedded-RRAM technology. Support for “always-on” sensing and response makes the devices ideal for advanced IoT devices such as smart home, security, wearables, robotics, and many more. The family of devices come and ample on-chip memories to support most advanced applications PSOC™ Edge consists of dozens of devices that provide scalability for increasingly sophisticated next-generation intelligent systems, while enabling software reuse and portability.
The enhanced intelligence of the PSOC™ Edge series adds support for advanced graphics, audio- and vision-based applications to the extensive set of human interface modes (touch, graphics, voice) available in earlier generation PSOC™ devices. The new series enables easy migration of applications within the family, as well as an upgrade path for earlier generation designs.
Supported by a rich set of enablement, developers can leverage the power of PSOC™ Edge for their current and future design needs. With strong ecosystem partners, comprehensive documentation, and the industry-recognized ModusToolbox™ software, including integration with the DEEPCRAFT™ AI /ML suite, PSOC™ Edge accelerates time-to-market
Why PSOC™ Edge?
PSOC™ Edge enables a new generation of responsive Machine Learning-based user-centric edge devices by providing hardware accelerated neural net compute, supporting both “always-on” low power and high-performance operation, in a fully integrated MCU with right-sized peripheral and on-chip memories.
PSOC™ Edge enables designers to deliver unmatched highly usable end user experiences for next generation devices. What will you design?