PSoC™ 4000 - Entry-Level
The PSoC™ 4000 family delivers the industry's best capacitive-sensing technology, CAPSENSE™, to implement buttons, sliders and proximity sensors.
PSoC™ 4000 - Entry-Level subcategories
The PSoC™ 4000 family features cost-optimized, entry-level PSoC™ 4 devices with an Arm® Cortex®-M0 and M0+ cores. PSoC™ 4 provides 32-bit performance along with PSoC™ value added features such as CAPSENSE™ and flexible peripherals to an evolving market.
32-bit MCU subsystem
- Arm® Cortex® M0 and Arm® Cortex®-M0+ Cores
- Up to 48MHz CPU speed
- Up to 32 KB Flash, 4 KB SRAM
- Real-time clock with Watch Crystal Oscillator (WCO)
Programmable Analog Blocks
- Up to 10-bit, 11.6 Ksps ADC
- Up to 2 low power comparators
- CAPSENSE™ block supporting mutual-capacitance sensing
Programmable Digital Blocks
- Up to 5 Timer/Counter/PWM blocks
- Up to 2 Serial Configuration Blocks (SCBs)
I/O Subsystem
- Up to 36 GPIO
The PSoC™ 4000 family delivers the industry's best capacitive-sensing technology, CAPSENSE™, to implement buttons, sliders and proximity sensors. Supporting mutual-capacitance sensing, robust waterproofing, and SmartSense Auto-Tuning, CAPSENSE™ works under severe environments and speeds time-to-market with no manual tuning required.
![ModusToolbox Device Selection Table PSoC 4](/export/sites/default/_images/product/microcontroller/ModusToolbox_Device_Selection_Table_PSoC_4.png_1951648301.png)
Infineon's PSoC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSoC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Combo devices.
PSoC™ Creator
PSoC Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSoC and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Features | PSoC™ 4000 | PSoC™ 4000S | PSoC™ 4000T |
Core | Arm Cortex-M0 | Arm Cortex-M0+ | Arm Cortex-M0+ |
Max CPU Speed | 16-MHz | 48-MHz | 48-MHz |
Flash/SRAM (KB) | 16/2 | 32/4 | 64/8 |
ADC | CSD ADC | 10-bit Single-Slope | - |
Comparators | 1 | 3 | - |
IDACs | 2 | 2 | - |
Smart I/O | 0 | 16 | - |
Timers/Counters/PWMs | 1 | 5 | 2 |
Serial Interfaces | 1 | 2 | 2 |
CAPSENSE™ Blocks | 1 | 1 | 1 |
GPIO | 20 | 36 | 21 |
Pioneer Kit | CY8CKIT-040 | CY8CKIT-041-40XX | CY8CKIT-040T |
Prototyping Kit | N/A | CY8CKIT-145-40XX | |
Software Development Tool | PSoC™ Creator | ModusToolbox™ | ModusToolbox™ |
Please find all PSoC™ 101: Lessons here.