32-bit PSoC™ 6 Arm® Cortex®-M4 / M0+ Microcontrollers Purpose-Built for the IoT
Purpose-Built for the IoT
32-bit PSoC™ 6 Arm® Cortex®-M4 / M0+ subcategories
The PSoC™ 6 family is built on an ultra-low-power architecture, and the MCUs feature low-power design techniques that are ideal for battery powered applications. The dual-core Arm® Cortex®-M4 and Cortex-M0+ architecture lets designers optimize for power and performance simultaneously. Using its dual cores combined with configurable memory and peripheral protection units, the PSoC™ 6 MCU delivers the highest level of protection defined by the Platform Security Architecture (PSA) from Arm.
Designers can use the MCU’s rich analog and digital peripherals to create custom analog front-ends (AFEs) or digital interfaces for innovative system components such as MEMS sensors, electronic-ink displays. The PSoC™ 6 MCU features the latest generation of industry-leading CAPSENSE™ capacitive-sensing technology, enabling modern touch and gesture-based interfaces that are robust and reliable. PSoC™ 6 MCU, paired with Infineon’s AIROC™ Wi-Fi, AIROC™ Bluetooth®, or AIROC™ combos radio modules, is the perfect solution for secure, low-power, feature-rich IoT products.
Common Feature Set | Product Family | Flash (KB) | SRAM (KB) | GPIOs | Audio (I2S, PDM-PCM) | CAN-FD | DAC | Op-Amp | On-chip BLE Radio |
|
PSoC 61 (Programmable Line) – Single Core CPU (Arm Cortex M-4) PSoC 61 Product Selector |
||||||||
CY8C61xA, CY8C61x8 | 1024 to 2048 | 512 to 1024 | 102 | ✓ | |||||
CY8C61x7, CY8C61x6 | 512 to 1024 | 128 to 288 | 100 | ✓ | ✓ | ✓ | |||
CY8C61x5 | 512 | 256 | 64 | ✓ | |||||
CY8C61x4 | 256 | 128 | 62 | ✓ | ✓ | ✓ | |||
PSoC 62 (Performance Line) – Dual Core CPU (Arm Cortex M-4, Arm Cortex-M0p) PSoC 62 Product Selector |
|||||||||
CY8C62xA, CY8C62x8 | 1024 to 2048 | 512 to 1024 | 102 | ✓ | |||||
CY8C62x7, CY8C62x6 | 512 to 1024 | 128 to 288 | 100 | ✓ | ✓ | ✓ | |||
CY8C62x5 | 512 | 256 | 64 | ✓ | |||||
CY8C62x4 | 256 | 128 | 62 | ✓ | ✓ | ✓ | |||
PSoC 63 (Connectivity Line) – Dual Core CPU (Arm Cortex M-4, Arm Cortex-M0p), BLE PSoC 63 Product Selector |
|||||||||
CY8C63x7, CY8C63x6 | 512 to 1024 | 128 to 288 | 84 | ✓ | ✓ | ✓ | ✓ | ||
PSoC 64 (Security Line) – Dual Core CPU (Arm Cortex M-4, Arm Cortex-M0p) Secure Processing Environment, Security Firmware, Secure Boot PSoC 64 Product Selector |
|||||||||
CYS0644A | 1856 | 944 | 100 | ✓ | |||||
CYB0644A | 1856 | 944 | 100 | ✓ | |||||
CYB06447 | 832 | 176 | 100 | ✓ | ✓ | ✓ | |||
CYB06447-BL | 832 | 176 | 84 | ✓ | ✓ | ✓ | ✓ | ||
CYB06445 | 384 | 176 | 53 | ✓ |
Infineon's PSoC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSoC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Combo devices.
AI and respectively Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from Imagimob’s outstanding end-to-end development platform and excellent expertise in the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications.
Leverage the advanced opportunities from AI/ML easily and with faster time to market with Imagimob AI.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.