AURIX™ Family – TC3Ex
Infineon releases its second generation AURIX™ microcontroller in embedded flash 40 nm technology. It comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive and industrial trends and challenges. In terms of performance, the AURIX™ T3Ex family offers 4 cores running at 300 MHz and up to 1.5 MBytes embedded RAM, and consuming below 2 W.
Key features:
- 4 TriCore™ running at 300 MHz (with 2 additional checker cores delivering 2700 DMIPS)
- Supporting floating point and fix point with all cores
- Up 12 MB flash/ECC protection
- 1.5 MB SRAM / ECC protection
- 128x DMA channels
- 1 Gbit Ethernet
- 1xCCU6, 1xGPT12
- up to 20x CAN FD, 2x FlexRay, 24x LINs, 5x QSPI, 2x I²C, 25x SENT, 5x PSI, 1x HSSL, 3x MSC,4xSTM
- eVita full HSM (ECC256 and SHA2)
- LFBGA-292 package
- Developed and documented following ISO 26262/IEC61508 to support safety requirements up to ASIL-D/SIL3
- AUTOSAR 4.2 support
- Single voltage supply 5 V or 3.3 V
- 165°C junction temperature
- Hardware Security Module (HSM)
System benefits:
- Best-in-class performance enabling ASIL-D designs
- Upward and downward scalable to the rest of AURIX™ TC3xx family
- Easy migration from AURIX™ TC2xx thanks to high software and hardware compatibility
Applications:
Industrial applications: |
Safety applications: Active suspension control system Automotive 24 GHz radar system |
Connectivity Applications: |
Transportation applications: Commercial and Agricultural Vehicles (CAV) |
Connectivity Applications: |
Transportation applications: Commercial and Agricultural Vehicles (CAV) |
(H)EV applications:
|
Powertrain applications: |
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones)
Click here to see the step-by-step instructions to get registered.