SAK-TC397XE-256F300S BD
Trace, Measurement and Calibration in the target system
The SAK-TC397XE-256F300S BD belongs to the TC39x Emulation Devices family. It has the same feature set as the TC39x standard family with additional debug and tracing capabilities. The TC39xXE offers support for calibration, rapid prototyping, instrumentation and debug/emulation.
TC39xXE is based on TC39x. It can be used to emulate:
- TC39x standard devices (6 CPUs)
- TC38x standard devices (4 CPUs)
MCDS tracing can be evaluated using the free of charge MCDS Trace Viewer tool which comes with the DAS installation www.infineon.com/DAS
Compatibility
Full compatibility with TC39x standard devices. For TC38x systems the following points need to be considered:
- Thermal design and power supply need to support the higher TC39xXE power consumption
- SW needs to be tolerant to the different CHIPID and JTAGID values
- The upper 12 ASCLIN modules (out of 24) of TC38x may not be used
Summary of Features
TC39xXE has the same features as the TC39x standard devices:
- 6 TriCore running at 300 MHz
- 16 MB flash/ ECC protection
- 6,9 MB SRAM/ ECC protection (additional 4 MB EMEM)
- 1 Gbit Ethernet, 12xCAN FD , 2xFlexRay, 12x ASCLIN, 4xQSPI , 2xI²C , 25xSENT,, 6xPSI, 2xHSSL, 4xMSC , 1x eMMC/SDIO, GTM, GPT, CCU6
- EVITA Full HSM (ECC256 and SHA2)
- LFBGA-292 package
- Single voltage supply 5 V or 3.3 V
Emulation Features
- 4 MB Extension Memory (EMEM) for calibration and tracing (2 MB)
- Multi-Core Debug Solution (MCDS)
- Parallel and time aligned trace of cores and busses
- Powerful trigger conditions
- On-chip logic analyzer functions
- Additional DAP interface (DAPE) for connecting a second independent tool
- Injector for faults and stress (IFS)
- Aurora Gigabit Trace (AGBT) support
- CPUs have full access to all emulation resources, enabling all kind of interfaces (e.g. Ethernet) as tool connection
Benefits
- Higher software/system quality and faster time to market with best in class:
- Multi-core debugging and trace
- Trace based measurement
- Rapid prototyping
- Calibration
- Scalable tooling options from very cost-effective to the highest performance
- Strong AURIX™ TC3xx compatibility
- Maintains investment in tools and knowledge
- Early availability of attractive tooling solutions
- Minimizes the risk
- Different tool combinations due to two DAP interfaces
- Very cost-effective trace
- Consistent architecture over the whole family for all packages