TLE9872-2QTW40
MOTIX™ TLE9872-2QTW40 offers high reliability within automotive BLDC applications in TQFP package
The TLE9872-2QTW40 is part of the MOTIX™ TLE987x product family. The TLE9872-2QTW40 is a single chip 3-Phase motor driver that integrates the industry standard Arm® Cortex®-M3 core, enabling the implementation of advanced motor control algorithms such as field-oriented control. It includes six fully integrated NFET drivers optimized to drive a 3-Phase motor via six external power NFETs, a charge pump enabling low voltage operation and programmable current along with current slope control for optimized EMC behavior. Its peripheral set includes a current sensor, a successive approximation ADC synchronized with the capture and compare unit for PWM control and 16-bit timers. A LIN transceiver is also integrated to enable communication to the device along with a number of general purpose I/Os. It includes an on-chip linear voltage regulator to supply external loads.
It is a highly integrated AEC-Q100 Grade 0 automotive qualified device enabling cost and space efficient solutions for BLDC motor drive applications.
Summary of Features
- 32-bit Arm® Cortex®-M3 core
- Up to 40 MHz clock frequency
- One clock per machine cycle architecture
- On-chip memory
- 256 KB flash including
- 4 KB EEPROM (emulated in flash)
- 512 byte 100-time programmable memory (100TP)
- 8 KB RAM
- Boot ROM for startup firmware and flash routines
- On-chip OSC and PLL for clock generation
- PLL loss-of-lock detection
- MOSFET driver including charge pump
- 10 general-purpose I/O Ports (GPIO)
- 5 analog inputs, 10-bit A/D Converter (ADC1)
- 2 differential Sigma Delta 14-bit ADC (ADC3/4)
- 16-bit timers - GPT12, Timer2, Timer21, and Timer3
- Capture/compare unit for PWM signal generation (CCU6)
- 2 full-duplex serial interfaces (UART) with LIN support (for UART1 only)
- 2 synchronous serial channels (SSC)
- On-chip debug support via 2-wire SWD
- 1 LIN 2.2 transceiver
- 1 high-voltage monitoring input
- Single power supply from 5.5 V to 27 V
- Extended power supply voltage range from 3 V to 28 V
- Low-dropout voltage regulators (LDO)
- High-speed operational amplifier for motor current sensing via shunt
- 5 V voltage supply for external loads (e.g., Hall sensor)
- Core logic supply at 1.5 V
- Programmable window watchdog (WDT1) with independent on-chip clock source
- Power-saving modes
- MCU slow-down mode
- Sleep mode
- Stop mode
- Cyclic wake-up sleep mode
- Power-on and undervoltage/brownout reset generator
- Overtemperature protection
- Short-circuit protection
- Loss of clock detection with fail-safe mode entry for low system power consumption
- Wide operating temperature range: Tj:-40°C up to 175°C